IESNA:LM-63-2002
[TEST]P1500398
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P207151)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/8/2022
[MANUFAC] COOPER LIGHTING SOLUTIONS - PORTFOLIO (FORMER EATON)
[LUMCAT]LD4C30D010 EU4309035 4LBMH
[LUMINAIRE]4 INCH 3000 LUMEN PORTFOLIO LED DOWNLIGHT WITH, 3500K, 90CRI LEDS AND 4LBM TRIM WITH H FINISH
[DRIVER]
[_INPUT_ELECTRICAL] VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Area, Commercial, Hospitality, Hotel, Institutional, Office, Recreation, Residential, Retail, Ambient, Downlight, Wall Wash
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2240
TILT=NONE
52 -1 1 37 1 1 1 -0.334 -0.334 0
1 1 31.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
2221.1 2207.6 2180.5 2129.8 2065.5 1987.9 1913.5 1828.9 1737.6 1639.7
1521.3 1379.3 1213.7 1027.7 831.7 649.1 486.9 358.3 256.9 175.9
121.8 84.6 60.9 44 33.8 23.7 16.9 13.5 10.1 6.8
3.4 3.4 3.4 0 0 0 0
